Manufacturer part number: K1938.101001
Brand: KIPP
Price: 0.43 €
Delivery time: 4 Days
Main material: stainless steel
Surface finish body: bright
B: 1.8 mm
D2: 9.6 mm
H=Height: 1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1938.101001
Part Number
|
---|
K1938.101001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | B (mm) | D2 (mm) | H=Height (mm) | A (mm) | Steel code | D3 (mm) | D5 (mm) | D4 (mm) | D1=For diameter (mm) | M (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.43 € | 1 | 4 Days | stainless steel | bright | 1.8 | 9.6 | 1 | 3.3 | 1.4122 | 9.3 | 1.5 | 17 | 10 | 1.1 | 0.0004 | true |
Loading...
Version 1 | for shafts | Item | Circlip | DIN | DIN 471 |
---|---|---|---|---|---|
Product type | Ring | RoHS | true |
This page is Circlips for shafts DIN 471 (K1938), part number K1938.101001.
You can find the detail information about specifications and dimensions on part number K1938.101001.
Configure
Basic Attributes
Type
Main material
Surface finish body
B(mm)
D2(mm)
H=Height(mm)
A(mm)
Steel code
D3(mm)
D5(mm)
D4(mm)
D1=For diameter(mm)
M(mm)
Weight(kg)
PL Edelstahl
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1938.050600 |
K1938.050601 |
K1938.060700 |
K1938.121000 |
K1938.121001 |
K1938.141000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | B (mm) | D2 (mm) | H=Height (mm) | A (mm) | Steel code | D3 (mm) | D5 (mm) | D4 (mm) | D1=For diameter (mm) | M (mm) | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.13 € | 1 | 4 Days | steel | phosphated | 1.1 | 4.8 | 0.6 | 2.5 | - | 4.7 | 1 | 10.3 | 5 | 0.7 | 0.0010 | false | ||
0.28 € | 1 | 4 Days | stainless steel | bright | 1.1 | 4.8 | 0.6 | 2.5 | 1.4122 | 4.7 | 1 | 10.3 | 5 | 0.7 | 0.0001 | true | ||
0.13 € | 1 | 4 Days | steel | phosphated | 1.3 | 5.7 | 0.7 | 2.7 | - | 5.6 | 1.2 | 11.7 | 6 | 0.8 | 0.0001 | false | ||
0.14 € | 1 | 4 Days | steel | phosphated | 1.8 | 11.5 | 1 | 3.3 | - | 11 | 1.7 | 19 | 12 | 1.1 | 0.0005 | false | ||
0.46 € | 1 | 4 Days | stainless steel | bright | 1.8 | 11.5 | 1 | 3.3 | 1.4122 | 11 | 1.7 | 19 | 12 | 1.1 | 0.0005 | true | ||
0.20 € | 1 | 4 Days | steel | phosphated | 2.1 | 13.4 | 1 | 3.5 | - | 12.9 | 1.7 | 21.4 | 14 | 1.1 | 0.0004 | false |