Circlips E-type DIN 6799 (K1940) (K1940.0231)

Circlips E-type DIN 6799 (K1940) K1940.0231

Product Details:

Manufacturer part number: K1940.0231

Brand: KIPP

Price: 0.30

Delivery time: 4 Days


Technical Data:

Main material: stainless steel

H=Height: 0.6 mm

A: 1.94 mm

Steel code: 1.4122

D3: 6.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1940.0231

Part Number
K1940.0231
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material H=Height
(mm)
A
(mm)
Steel code D3
(mm)
D1=For diameter
(mm)
M
(mm)
D2=Slot diameter
(mm)
Weight
(kg)
PL Edelstahl

0.30 €

1 4 Days stainless steel0.61.941.41226.33-40.642.30.0001true

Loading...

  1. 1

Basic information

Surface finish body bright Version 1 for shafts Item Locking Washer
DIN DIN 6799 Product type Washer Kind of fastening Undercut
RoHS true

This page is Circlips E-type DIN 6799 (K1940), part number K1940.0231.
You can find the detail information about specifications and dimensions on part number K1940.0231.

Variation of this product

Part Number
K1940.0151
K1940.0191
K1940.0230
K1940.0320
K1940.0321
K1940.0400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material H=Height
(mm)
A
(mm)
Steel code D3
(mm)
D1=For diameter
(mm)
M
(mm)
D2=Slot diameter
(mm)
Weight
(kg)
PL Edelstahl

0.30 €

1 4 Days stainless steel0.41.281.41224.252-2.50.441.50.0000true

0.30 €

1 4 Days stainless steel0.51.611.41224.82.5-30.541.90.0000true

0.21 €

1 4 Days Spring steel0.61.94-6.33-40.642.30.0001false

0.21 €

1 4 Days Spring steel0.62.7-7.34-50.643.20.0001false

0.36 €

1 4 Days stainless steel0.62.71.41227.34-50.643.20.0001true

0.21 €

1 4 Days Spring steel0.73.34-9.35-70.7440.0002false

Tech Support