Dowel pins ISO 2338 (K2013) (Part Numbers - CAD Download)

Dowel pins ISO 2338 (K2013)
· For connecting and positioning workpieces one under the other

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2013.6015X018
K2013.6015X020
K2013.6020X005
K2013.6020X006
K2013.6020X008
K2013.6020X010
K2013.6020X012
K2013.6020X014
K2013.6020X016
K2013.6020X018
K2013.6020X020
K2013.6020X024
K2013.6025X006
K2013.6025X008
K2013.6025X010
K2013.6025X012
K2013.6025X014
K2013.6025X016
K2013.6025X018
K2013.6025X020
K2013.6025X024
K2013.6030X005
K2013.6030X006
K2013.6030X008
K2013.6030X010
K2013.6030X012
K2013.6030X014
K2013.6030X016
K2013.6030X018
K2013.6030X020
K2013.6030X024
K2013.6030X028
K2013.6030X030
K2013.6030X032
K2013.6040X006
K2013.6040X008
K2013.6040X010
K2013.6040X012
K2013.6040X014
K2013.6040X016
K2013.6040X018
K2013.6040X020
K2013.6040X024
K2013.6040X028
K2013.6040X030
K2013.6040X032
K2013.6040X036
K2013.6040X040
K2013.6050X006
K2013.6050X008
K2013.6050X010
K2013.6050X012
K2013.6050X014
K2013.6050X016
K2013.6050X018
K2013.6050X020
K2013.6050X024
K2013.6050X028
K2013.6050X030
K2013.6050X032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=diameter
(mm)
L=Length
(mm)
Steel code Z1
(mm)
Weight
(kg)
PL Edelstahl

0.78 €

1 4 Days stainless steel A41.518-0.30.0010true

0.84 €

1 4 Days stainless steel A41.520-0.30.0010true

0.48 €

1 4 Days stainless steel A425-0.350.0010true

0.49 €

1 4 Days stainless steel A426-0.350.0010true

0.51 €

1 4 Days stainless steel A428-0.350.0010true

0.55 €

1 4 Days stainless steel A4210-0.350.0010true

0.60 €

1 4 Days stainless steel A4212-0.350.0010true

0.63 €

1 4 Days stainless steel A4214-0.350.0010true

0.67 €

1 4 Days stainless steel A4216-0.350.0010true

0.78 €

1 4 Days stainless steel A4218-0.350.0010true

0.84 €

1 4 Days stainless steel A4220-0.350.0010true

0.97 €

1 4 Days stainless steel A4224-0.350.0010true

0.55 €

1 4 Days stainless steel A42.56-0.40.0010true

0.60 €

1 4 Days stainless steel A42.58-0.40.0010true

0.63 €

1 4 Days stainless steel A42.510-0.40.0010true

0.67 €

1 4 Days stainless steel A42.512-0.40.0010true

0.70 €

1 4 Days stainless steel A42.514-0.40.0010true

0.74 €

1 4 Days stainless steel A42.516-0.40.0010true

0.78 €

1 4 Days stainless steel A42.518-0.40.0010true

0.84 €

1 4 Days stainless steel A42.520-0.40.0010true

0.97 €

1 4 Days stainless steel A42.524-0.40.0010true

0.49 €

1 4 Days stainless steel A435-0.50.0010true

0.64 €

1 4 Days stainless steel A436-0.50.0010true

0.70 €

1 4 Days stainless steel A438-0.50.0010true

0.75 €

1 4 Days stainless steel A4310-0.50.0010true

0.82 €

1 4 Days stainless steel A4312-0.50.0010true

0.92 €

1 4 Days stainless steel A4314-0.50.0010true

0.97 €

1 4 Days stainless steel A4316-0.50.0010true

1.09 €

1 4 Days stainless steel A4318-0.50.0010true

1.17 €

1 4 Days stainless steel A4320-0.50.0010true

1.29 €

1 4 Days stainless steel A4324-0.50.0010true

1.35 €

1 4 Days stainless steel A4328-0.50.0010true

1.43 €

1 4 Days stainless steel A4330-0.50.0010true

1.48 €

1 4 Days stainless steel A4332-0.50.0010true

0.97 €

1 4 Days stainless steel A446-0.630.0010true

1.09 €

1 4 Days stainless steel A448-0.630.0010true

1.21 €

1 4 Days stainless steel A4410-0.630.0010true

1.33 €

1 4 Days stainless steel A4412-0.630.0010true

1.43 €

1 4 Days stainless steel A4414-0.630.0010true

1.54 €

1 4 Days stainless steel A4416-0.630.0010true

1.78 €

1 4 Days stainless steel A4418-0.630.0010true

1.90 €

1 4 Days stainless steel A4420-0.630.0010true

2.13 €

1 4 Days stainless steel A4424-0.630.0010true

2.38 €

1 4 Days stainless steel A4428-0.630.0010true

2.48 €

1 4 Days stainless steel A4430-0.630.0010true

2.59 €

1 4 Days stainless steel A4432-0.630.0010true

2.86 €

1 4 Days stainless steel A4436-0.630.0010true

3.17 €

1 4 Days stainless steel A4440-0.630.0010true

1.07 €

1 4 Days stainless steel A456-0.80.0010true

1.21 €

1 4 Days stainless steel A458-0.80.0010true

1.37 €

1 4 Days stainless steel A4510-0.80.0010true

1.43 €

1 4 Days stainless steel A4512-0.80.0010true

1.45 €

1 4 Days stainless steel A4514-0.80.0010true

1.53 €

1 4 Days stainless steel A4516-0.80.0010true

1.66 €

1 4 Days stainless steel A4518-0.80.0010true

2.02 €

1 4 Days stainless steel A4520-0.80.0010true

2.21 €

1 4 Days stainless steel A4524-0.80.0010true

2.31 €

1 4 Days stainless steel A4528-0.80.0010true

2.44 €

1 4 Days stainless steel A4530-0.80.0010true

2.63 €

1 4 Days stainless steel A4532-0.80.0010true

Loading...

Basic information

Surface finish body bright Item Dowel Pin ISO 2338
RoHS true

Tech Support