Linchpins DIN 11023 (K2014) (K2014.05X32)

Linchpins DIN 11023 (K2014) K2014.05X32

Product Details:

Manufacturer part number: K2014.05X32

Brand: KIPP

Price: 1.20

Delivery time: 4 Days


Technical Data:

D=diameter: 4.5 mm

D1: 2.5 mm

H=Height: 18 mm

L=Length: 32 mm

B2: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2014.05X32

Part Number
K2014.05X32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
L=Length
(mm)
B2
(mm)
B3
(mm)
B=Width
(mm)
Weight
(kg)

1.20 €

1 4 Days 4.52.51832711.5360.0130

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Item Linch Pin
DIN similar to DIN 11023 PL Edelstahl false RoHS true

This page is Linchpins DIN 11023 (K2014), part number K2014.05X32.
You can find the detail information about specifications and dimensions on part number K2014.05X32.

Variation of this product

Part Number
K2014.06X42
K2014.08X42
K2014.10X45
K2014.12X45
K2014.12X55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
H=Height
(mm)
L=Length
(mm)
B2
(mm)
B3
(mm)
B=Width
(mm)
Weight
(kg)

1.24 €

1 4 Days 5.55.62242814520.0320

1.31 €

1 4 Days 7.55.62242915520.0370

1.40 €

1 4 Days 9.55.622451215520.0530

1.75 €

1 4 Days 115.622451415520.0590

1.82 €

1 4 Days 114.022551415600.0720

Tech Support