Manufacturer part number: K2030.032
Brand: KIPP
Price: 1.16 €
Delivery time: 4 Days
Main colour: black
H=Height: 36 mm
SW=Key width: 32 mm
Thread: M22
Weight: 0.0090 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2030.032
Main material | polythene | Item | End cap | PL Edelstahl | false |
---|---|---|---|---|---|
RoHS | true |
This page is Cover caps Plastic for hex bolts and nuts (K2030), part number K2030.032.
You can find the detail information about specifications and dimensions on part number K2030.032.
Configure
Basic Attributes
Type
Main colour
H=Height(mm)
SW=Key width(mm)
Thread
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K2030.013 |
K2030.016 |
K2030.017 |
K2030.036 |
K2030.046 |
K2030.107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | H=Height (mm) | SW=Key width (mm) | Thread | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
0.16 € | 1 | 4 Days | black | 15 | 13 | M8 | 0.0010 | ||
0.22 € | 1 | 4 Days | black | 19.5 | 16 | M10 | 0.0020 | ||
0.22 € | 1 | 4 Days | black | 19.5 | 17 | M10 | 0.0020 | ||
1.60 € | 1 | 4 Days | black | 39 | 36 | M24 | 0.0120 | ||
2.60 € | 1 | 4 Days | black | 50 | 46 | M30 | 0.0220 | ||
0.15 € | 1 | 4 Days | white | 8 | 7 | M4 | 0.0010 |