Plugs with tapped hole, Plastic for square tubes, Form B, rectangular (K2031) (K2031.4020081520)

Plugs with tapped hole, Plastic for square tubes, Form B, rectangular (K2031) K2031.4020081520

Product Details:

Manufacturer part number: K2031.4020081520

Brand: KIPP

Price: 1.44

Delivery time: 4 Days


Technical Data:

B: 20 mm

Suitable for: 40x20x1.5-2 mm

A: 40 mm

D1=Thread: M8

Weight: 0.0040 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2031.4020081520

Part Number
K2031.4020081520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
Suitable for
(mm)
A
(mm)
D1=Thread Weight
(kg)

1.44 €

1 4 Days 2040x20x1.5-240M80.0040

Loading...

  1. 1

Basic information

Main material polyamide Main colour black H=Height(mm) 5
L=Length(mm) 24 Form B Version 2 for square tubes
Item Screw Plug Form definition rectangular Load rating max. kN (static load only)(kN) 2
L1(mm) 14.5 PL Edelstahl false RoHS true

This page is Plugs with tapped hole, Plastic for square tubes, Form B, rectangular (K2031), part number K2031.4020081520.
You can find the detail information about specifications and dimensions on part number K2031.4020081520.

Variation of this product

Part Number
K2031.4020101520
K2031.4025081520
K2031.4025101520
K2031.4030081520
K2031.4030101520
K2031.4030121520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
Suitable for
(mm)
A
(mm)
D1=Thread Weight
(kg)

1.39 €

1 4 Days 2040x20x1.5-240M100.0040

1.60 €

1 4 Days 2540x25x1.5-240M80.0060

1.53 €

1 4 Days 2540x25x1.5-240M100.0060

1.84 €

1 4 Days 3040x30x1.5-240M80.0070

1.75 €

1 4 Days 3040x30x1.5-240M100.0070

1.74 €

1 4 Days 3040x30x1.5-240M120.0070

Tech Support