Plugs with tapped hole, Plastic for round tubes (K2032) (K2032.0022081520)

Plugs with tapped hole, Plastic for round tubes (K2032) K2032.0022081520

Product Details:

Manufacturer part number: K2032.0022081520

Brand: KIPP

Price: 0.61

Delivery time: 4 Days


Technical Data:

D=diameter: 22 mm

L=Length: 16.5 mm

Suitable for: Ø22x1.5-2 mm

L1: 14.5 mm

D1=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2032.0022081520

Part Number
K2032.0022081520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
L=Length
(mm)
Suitable for
(mm)
L1
(mm)
D1=Thread Weight
(kg)

0.61 €

1 4 Days 2216.5Ø22x1.5-214.5M80.0020

Loading...

  1. 1

Basic information

Main material polyamide Main colour black H=Height(mm) 5
Version 2 for round tubes Item Screw Plug Form definition round
Load rating max. kN (static load only)(kN) 2 PL Edelstahl false RoHS true

This page is Plugs with tapped hole, Plastic for round tubes (K2032), part number K2032.0022081520.
You can find the detail information about specifications and dimensions on part number K2032.0022081520.

Variation of this product

Part Number
K2032.0022101520
K2032.0025081520
K2032.0025101520
K2032.0025121520
K2032.0028081520
K2032.0028101520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
L=Length
(mm)
Suitable for
(mm)
L1
(mm)
D1=Thread Weight
(kg)

0.58 €

1 4 Days 2216.5Ø22x1.5-214.5M100.0020

0.70 €

1 4 Days 2516.5Ø25x1.5-214.5M80.0020

0.67 €

1 4 Days 2516.5Ø25x1.5-214.5M100.0020

0.64 €

1 4 Days 2516.5Ø25x1.5-214.5M120.0046

0.81 €

1 4 Days 2816.5Ø28x1.5-214.5M80.0020

0.78 €

1 4 Days 2816.5Ø28x1.5-214.5M100.0020

Tech Support