Adjustment plugs, Plastic without inserts for round and square tubes, Form A, round (K2033)

Adjustment plugs, Plastic without inserts for round and square tubes, Form A, round (K2033)
· Height-adjustable

· For hard and soft floors.

· For round and square tubes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2033.0025152022
K2033.0025152060
K2033.0030101529
K2033.0030101560
K2033.0032152029
K2033.0032152060
K2033.0035152029
K2033.0035152060
K2033.0035202529
K2033.0035202560
K2033.0038152029
K2033.0038152060
K2033.0040152029
K2033.0040152060
K2033.0040202529
K2033.0040202560
K2033.0042152031
K2033.0042152060
K2033.0045152031
K2033.0045152060
K2033.0050152031
K2033.0050152060
K2033.0050202531
K2033.0050202560
K2033.0051122031
K2033.0051122060
K2033.0060152080
K2033.0080152040
K2033.0080152080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Suitable for
(mm)
SW=Key width
(mm)
Load rating max. kN (static load only)
(kN)
L2
(mm)
L1
(mm)
D1=Thread Weight
(kg)

0.93 €

1 4 Days 255519.7Ø25x1.5-2241.529.522M160.0110

1.24 €

1 4 Days 255519.7Ø25x1.5-2241.5-60M160.0120

1.00 €

1 4 Days 305519.7Ø30x1-1.5283-29M220.0160

1.36 €

1 4 Days 305519.7Ø30x1-1.5283-60M220.0140

1.01 €

1 4 Days 325519.7Ø32x1.5-2283-29M220.0140

1.38 €

1 4 Days 325519.7Ø32x1.5-2283-60M220.0150

1.15 €

1 4 Days 355529.3Ø35x1.5-2283-29M220.0170

1.52 €

1 4 Days 355529.3Ø35x1.5-2283-60M220.0190

1.18 €

1 4 Days 355529.3Ø35x2-2.5283-29M220.0160

1.66 €

1 4 Days 355529.3Ø35x2-2.5283-60M220.0180

1.13 €

1 4 Days 385529.3Ø38x1.5-2283-29M220.0230

1.53 €

1 4 Days 385529.3Ø38x1.5-2283-60M220.0220

1.37 €

1 4 Days 405529.3Ø40x1.5-2283-29M220.0280

1.78 €

1 4 Days 405529.3Ø40x1.5-2283-60M220.0280

1.46 €

1 4 Days 405529.3Ø40x2-2.5283-29M220.0270

1.83 €

1 4 Days 405529.3Ø40x2-2.5283-60M220.0270

1.68 €

1 4 Days 425529.3Ø42x1.5-2413-31M300.0290

2.09 €

1 4 Days 425529.3Ø42x1.5-2413-60M300.0300

1.75 €

1 4 Days 455529.3Ø45x1.5-2413-31M300.0310

2.14 €

1 4 Days 455529.3Ø45x1.5-2413-60M300.0330

1.87 €

1 4 Days 505529.3Ø50x1.5-2413-31M300.0360

2.25 €

1 4 Days 505529.3Ø50x1.5-2413-60M300.0380

2.00 €

1 4 Days 505529.3Ø50x2-2.5413-31M300.0360

2.43 €

1 4 Days 505529.3Ø50x2-2.5413-60M300.0380

1.87 €

1 4 Days 50.85529.3Ø50.8x1.2-2413-31M300.0370

2.25 €

1 4 Days 50.85529.3Ø50.8x1.2-2413-60M300.0390

5.31 €

1 4 Days 6061034.7Ø60x1.5-2583-80S42X20.0430

4.60 €

1 4 Days 8061034.7Ø80x1.5-2743-40S56X20.0480

5.98 €

1 4 Days 8061034.7Ø80x1.5-2743-80S56X20.0500

Loading...

  1. 1

Basic information

Main material polyamide Main colour black Form A
Version 2 for round tubes Version 1 without insert Item Adjustment Plugs
Form definition round PL Edelstahl false RoHS true

Tech Support