Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form A, round (K2034) (K2034.00321520)

Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form A, round (K2034) K2034.00321520

Product Details:

Manufacturer part number: K2034.00321520

Brand: KIPP

Price: 1.39

Delivery time: 4 Days


Technical Data:

D=diameter: 32 mm

H=Height: 5 mm

H1: 5 mm

L=Length: 19.7 mm

Suitable for: Ø32x1.5-2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2034.00321520

Part Number
K2034.00321520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Suitable for
(mm)
SW=Key width
(mm)
Load rating max. kN (static load only)
(kN)
L2
(mm)
L1
(mm)
D1=Thread Weight
(kg)

1.39 €

1 4 Days 325519.7Ø32x1.5-2283-29M220.0140

Loading...

  1. 1

Basic information

Main material polyamide Main colour black Form A
Version 2 for round tubes Version 1 with non-slip inserts Item Adjustment Plugs
Form definition round PL Edelstahl false RoHS true

This page is Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form A, round (K2034), part number K2034.00321520.
You can find the detail information about specifications and dimensions on part number K2034.00321520.

Variation of this product

Part Number
K2034.00251520
K2034.00301015
K2034.00301520
K2034.00351520
K2034.00352025
K2034.00381520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Suitable for
(mm)
SW=Key width
(mm)
Load rating max. kN (static load only)
(kN)
L2
(mm)
L1
(mm)
D1=Thread Weight
(kg)

1.21 €

1 4 Days 255519.7Ø25x1.5-2241.52922M160.0120

1.36 €

1 4 Days 305519.7Ø30x1-1.5283-29M220.0160

1.69 €

1 4 Days 305527Ø30x1.5-2282.5-29M220.0140

1.53 €

1 4 Days 355529.3Ø35x1.5-2283-29M220.0160

1.67 €

1 4 Days 355529.3Ø35x2-2.5283-29M220.0170

1.54 €

1 4 Days 385529.3Ø38x1.5-2283-29M220.0230

Tech Support