Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form A, round (K2035) (K2035.0040152060)

Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form A, round (K2035) K2035.0040152060

Product Details:

Manufacturer part number: K2035.0040152060

Brand: KIPP

Price: 3.25

Delivery time: 4 Days


Technical Data:

D=diameter: 40 mm

L=Length: 29.3 mm

Suitable for: Ø40x1.5-2 mm

SW=Key width: 28 mm

Load rating max. kN (static load only): 3 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2035.0040152060

Part Number
K2035.0040152060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
L=Length
(mm)
Suitable for
(mm)
SW=Key width
(mm)
Load rating max. kN (static load only)
(kN)
L1
(mm)
D1=Thread Weight
(kg)

3.25 €

1 4 Days 4029.3Ø40x1.5-228360M220.0270

Loading...

  1. 1

Basic information

Main material polyamide Main colour black D2(mm) 25
H=Height(mm) 5 H1(mm) 5 H2(mm) 3
Form A Version 2 for round tubes Version 1 with felt glide surface
Item Adjustment Plugs Form definition round PL Edelstahl false
RoHS true

This page is Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form A, round (K2035), part number K2035.0040152060.
You can find the detail information about specifications and dimensions on part number K2035.0040152060.

Variation of this product

Part Number
K2035.0032152029
K2035.0032152060
K2035.0035152029
K2035.0040202529
K2035.0040202560
K2035.0045152031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
L=Length
(mm)
Suitable for
(mm)
SW=Key width
(mm)
Load rating max. kN (static load only)
(kN)
L1
(mm)
D1=Thread Weight
(kg)

2.61 €

1 4 Days 3219.7Ø32x1.5-228329M220.0140

2.91 €

1 4 Days 3219.7Ø32x1.5-228360M220.0150

2.75 €

1 4 Days 3529.3Ø35x1.5-228329M220.0190

2.93 €

1 4 Days 4029.3Ø40x2-2.528329M220.0280

3.27 €

1 4 Days 4029.3Ø40x2-2.528360M220.0270

3.55 €

1 4 Days 4529.3Ø45x1.5-241331M300.0310

Tech Support