Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form C, rectangular (K2035) (K2035.6040152060)

Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form C, rectangular (K2035) K2035.6040152060

Product Details:

Manufacturer part number: K2035.6040152060

Brand: KIPP

Price: 4.04

Delivery time: 4 Days


Technical Data:

L1: 60 mm

Weight: 0.0420 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2035.6040152060

Part Number
K2035.6040152060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1
(mm)
Weight
(kg)

4.04 €

1 4 Days 600.0420

Loading...

  1. 1

Basic information

Main material polyamide Main colour black B(mm) 40
D2(mm) 25 H=Height(mm) 5 H1(mm) 5
H2(mm) 3 L=Length(mm) 29 Suitable for(mm) 60x40x1.5-2
Form C Version 2 for square tubes Version 1 with felt glide surface
Item Adjustment Plugs Form definition rectangular A(mm) 60
SW=Key width(mm) 28 Load rating max. kN (static load only)(kN) 4 D1=Thread M22
PL Edelstahl false RoHS true

This page is Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form C, rectangular (K2035), part number K2035.6040152060.
You can find the detail information about specifications and dimensions on part number K2035.6040152060.

Variation of this product

Part Number
K2035.6040152029
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L1
(mm)
Weight
(kg)

3.74 €

1 4 Days 290.0400

Tech Support