Plugs, Plastic with felt glide surface for round and square tubes, Form A, round (K2036) (K2036.00120820)

Plugs, Plastic with felt glide surface for round and square tubes, Form A, round (K2036) K2036.00120820

Product Details:

Manufacturer part number: K2036.00120820

Brand: KIPP

Price: 1.32

Delivery time: 4 Days


Technical Data:

D=diameter: 12 mm

H=Height: 3.5 mm

L=Length: 10 mm

Suitable for: Ø12x0.8-2 mm

Weight: 0.0010 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2036.00120820

Part Number
K2036.00120820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
H=Height
(mm)
L=Length
(mm)
Suitable for
(mm)
Weight
(kg)

1.32 €

1 4 Days 123.510Ø12x0.8-20.0010

Loading...

  1. 1

Basic information

Main material polythene Main colour black H1(mm) 3.5
Form A Version 2 for round tubes Version 1 with felt glide surface
Item Plugs Form definition round PL Edelstahl false
RoHS true

This page is Plugs, Plastic with felt glide surface for round and square tubes, Form A, round (K2036), part number K2036.00120820.
You can find the detail information about specifications and dimensions on part number K2036.00120820.

Variation of this product

Part Number
K2036.00130820
K2036.00140820
K2036.00150820
K2036.00160820
K2036.00180825
K2036.00190825
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
H=Height
(mm)
L=Length
(mm)
Suitable for
(mm)
Weight
(kg)

1.33 €

1 4 Days 13411.5Ø13x0.8-20.0010

1.33 €

1 4 Days 14510.5Ø14x0.8-20.0010

1.35 €

1 4 Days 15311.5Ø15x0.8-20.0010

1.35 €

1 4 Days 16511.5Ø16x0.8-20.0010

1.36 €

1 4 Days 18511.5Ø18x0.8-2.50.0020

1.36 €

1 4 Days 19511.5Ø19x0.8-2.50.0020

Tech Support