Plugs, Plastic with felt glide surface for round and square tubes, Form B, square (K2036) (K2036.15150820)

Plugs, Plastic with felt glide surface for round and square tubes, Form B, square (K2036) K2036.15150820

Product Details:

Manufacturer part number: K2036.15150820

Brand: KIPP

Price: 1.33

Delivery time: 4 Days


Technical Data:

H=Height: 3 mm

Suitable for: 15x15x0.8-2 mm

A: 15 mm

Weight: 0.0010 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2036.15150820

Part Number
K2036.15150820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H=Height
(mm)
Suitable for
(mm)
A
(mm)
Weight
(kg)

1.33 €

1 4 Days 315x15x0.8-2150.0010

Loading...

  1. 1

Basic information

Main material polythene Main colour black H1(mm) 3.5
L=Length(mm) 11.5 Form B Version 2 for square tubing
Version 1 with felt glide surface Item Plugs Form definition square
PL Edelstahl false RoHS true

This page is Plugs, Plastic with felt glide surface for round and square tubes, Form B, square (K2036), part number K2036.15150820.
You can find the detail information about specifications and dimensions on part number K2036.15150820.

Variation of this product

Part Number
K2036.13130520
K2036.16160820
K2036.18181530
K2036.20200830
K2036.22220830
K2036.25251030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H=Height
(mm)
Suitable for
(mm)
A
(mm)
Weight
(kg)

1.37 €

1 4 Days 413x13x0.5-2130.0010

1.35 €

1 4 Days 516x16x0.8-2160.0020

1.35 €

1 4 Days 518x18x1.5-3180.0020

1.36 €

1 4 Days 520x20x0.8-3200.0020

1.53 €

1 4 Days 522x22x0.8-3220.0030

1.53 €

1 4 Days 525x25x1-3250.0030

Tech Support