Plugs, Plastic with felt glide surface for round and square tubes, Form C, rectangular (K2036) (K2036.35100820)

Plugs, Plastic with felt glide surface for round and square tubes, Form C, rectangular (K2036) K2036.35100820

Product Details:

Manufacturer part number: K2036.35100820

Brand: KIPP

Price: 1.55

Delivery time: 4 Days


Technical Data:

B: 10 mm

H=Height: 5 mm

L=Length: 11.5 mm

Suitable for: 35x10x0.8-2 mm

A: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2036.35100820

Part Number
K2036.35100820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H=Height
(mm)
L=Length
(mm)
Suitable for
(mm)
A
(mm)
Weight
(kg)

1.55 €

1 4 Days 10511.535x10x0.8-2350.0030

Loading...

  1. 1

Basic information

Main material polythene Main colour black H1(mm) 3.5
Form C Version 2 for square tubes Version 1 with felt glide surface
Item Plugs Form definition rectangular PL Edelstahl false
RoHS true

This page is Plugs, Plastic with felt glide surface for round and square tubes, Form C, rectangular (K2036), part number K2036.35100820.
You can find the detail information about specifications and dimensions on part number K2036.35100820.

Variation of this product

Part Number
K2036.25201030
K2036.30100820
K2036.30150825
K2036.35151030
K2036.40101520
K2036.40151020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H=Height
(mm)
L=Length
(mm)
Suitable for
(mm)
A
(mm)
Weight
(kg)

1.52 €

1 4 Days 20511.525x20x1-3250.0010

1.53 €

1 4 Days 10311.530x10x0.8-2300.0020

1.53 €

1 4 Days 15511.530x15x0.8-2.5300.0020

1.55 €

1 4 Days 15511.535x15x1-3350.0030

1.89 €

1 4 Days 1051140x10x1.5-2400.0040

1.75 €

1 4 Days 15511.740x15x1-2400.0050

Tech Support