Slotted round nuts, Steel, DIN 70852 (K2059) (K2059.10)

Slotted round nuts, Steel, DIN 70852 (K2059) K2059.10

Product Details:

Manufacturer part number: K2059.10

Brand: KIPP

Price: 2.27

Delivery time: 4 Days


Technical Data:

Surface finish body: galvanised

H=Height: 5 mm

D1=Thread: M10x1

T: 1.8 mm

B=Slot width: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2059.10

Part Number
K2059.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body H=Height
(mm)
D1=Thread T
(mm)
B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)

2.27 €

1 4 Days galvanised5M10x11.84.520160.0074

Loading...

  1. 1

Basic information

Main material steel Item Slotted Nut Steel code 1.0503
DIN DIN 70852 PL Edelstahl false RoHS true

This page is Slotted round nuts, Steel, DIN 70852 (K2059), part number K2059.10.
You can find the detail information about specifications and dimensions on part number K2059.10.

Variation of this product

Part Number
K2059.016
K2059.018
K2059.020
K2059.12
K2059.14
K2059.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body H=Height
(mm)
D1=Thread T
(mm)
B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)

1.90 €

1 4 Days bright6M16x1.52.35.528230.0162

1.97 €

1 4 Days bright6M18x1.52.35.530250.0179

1.99 €

1 4 Days bright6M20x1.52.35.532270.0195

2.27 €

1 4 Days galvanised6M12x1.51.84.522180.0106

2.27 €

1 4 Days galvanised6M14x1.51.84.524200.0119

2.27 €

1 4 Days galvanised6M16x1.52.35.528230.0162

Tech Support