Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060) (K2060.010)

Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060) K2060.010

Product Details:

Manufacturer part number: K2060.010

Brand: KIPP

Price: 1.90

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: galvanised

H=Height: 4 mm

D1=Thread: M10x0.75

T: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2060.010

Part Number
K2060.010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

1.90 €

1 4 Days steelgalvanised4M10x0.7521.050331813.50.0041false

Loading...

  1. 1

Basic information

Item Slotted Nut DIN DIN 981 RoHS true

This page is Slotted round nuts, Steel or Stainless Steel, DIN 981 (K2060), part number K2060.010.
You can find the detail information about specifications and dimensions on part number K2060.010.

Variation of this product

Part Number
K2060.0017
K2060.0020
K2060.0025
K2060.0100
K2060.012
K2060.015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body H=Height
(mm)
D1=Thread T
(mm)
Steel code B=Slot width
(mm)
D2=Outside diameter
(mm)
D3
(mm)
Weight
(kg)
PL Edelstahl

1.60 €

1 4 Days steelbright5M17x121.0503428240.0129false

1.69 €

1 4 Days steelbright6M20X121.0503432260.0194false

2.08 €

1 4 Days steelbright7M25X1.521.0503538320.0311false

17.04 €

1 4 Days steelbright18M100x241.0503101301200.7253false

1.90 €

1 4 Days steelgalvanised4M12x121.0503322170.0066false

1.90 €

1 4 Days steelgalvanised5M15X121.0503425210.0103false

Tech Support