Workpiece supports (K0889) (K0889.006)

Workpiece supports (K0889) K0889.006

Product Details:

Manufacturer part number: K0889.006

Brand: KIPP

Price: 413.40

Delivery time: 4 Days


Technical Data:

D: 10 mm

D2: 8.2 mm

D3: 16.2 mm

H=Height: 19 mm

H1: 19.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0889.006

Part Number
K0889.006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
C
(mm)
D1 E=Width
(mm)
F
(kN)
Weight
(kg)

413.40 €

1 4 Days 108.216.21919.5799225.5392064M62030.1904

Loading...

  1. 1

Basic information

Main material Steel Item Support Element RoHS true

Tech Support