Multi-clamping system soft stops (K0903) (K0903.16)

Multi-clamping system soft stops (K0903) K0903.16

Product Details:

Manufacturer part number: K0903.16

Brand: KIPP

Price: 1,684.75

Delivery time: 4 Days


Technical Data:

D: 16F7 mm

H: 63 mm

H1: 92 mm

L: 249 mm

L1: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0903.16

Part Number
K0903.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
A max.
(mm)
A min.
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G Cap screw DIN 912 Weight
(kg)

1,684.75 €

1 4 Days 16F76392249200726548505M8M16x406.5220

Loading...

  1. 1

Basic information

Main material High carbon steel L2(mm) 50 Version 1 soft stop
Item Multiple Clamping System RoHS true

This page is Multi-clamping system soft stops (K0903), part number K0903.16.
You can find the detail information about specifications and dimensions on part number K0903.16.

Variation of this product

Part Number
K0903.08
K0903.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
A max.
(mm)
A min.
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G Cap screw DIN 912 Weight
(kg)

1,463.95 €

1 4 Days 12H6405519915039.536.524312.5M5M8x251.3970

1,505.35 €

1 4 Days 12F7507224920059.55448505M8M12x304.9000

Tech Support