Jack screws extended (K0923) (K0923.10060)

Jack screws extended (K0923) K0923.10060

Product Details:

Manufacturer part number: K0923.10060

Brand: KIPP

Price: 38.58

Delivery time: 4 Days


Technical Data:

G=Thread: M10

H: M8 x 8 mm

A=Length: 60 mm

B: 20 mm

C=Thread length: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0923.10060

Part Number
K0923.10060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G=Thread H
(mm)
A=Length
(mm)
B
(mm)
C=Thread length D=Diameter
(mm)
E
(mm)
F
(mm)
Weight
(kg)

38.58 €

1 4 Days M10M8 x 86020142017170.1325

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 adjustable Item Support
RoHS true

This page is Jack screws extended (K0923), part number K0923.10060.
You can find the detail information about specifications and dimensions on part number K0923.10060.

Variation of this product

Part Number
K0923.08040
K0923.08050
K0923.10050
K0923.12065
K0923.12080
K0923.16080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
G=Thread H
(mm)
A=Length
(mm)
B
(mm)
C=Thread length D=Diameter
(mm)
E
(mm)
F
(mm)
Weight
(kg)

32.80 €

1 4 Days M8M6 x 64010121613130.0549

35.56 €

1 4 Days M8M6 x 65020121613130.0704

35.56 €

1 4 Days M10M8 x 85010142017170.1091

48.99 €

1 4 Days M12M10 x 106515192422220.2170

51.76 €

1 4 Days M12M10 x 108030192422220.2717

65.24 €

1 4 Days M16M12 x 128015243227270.4529

Tech Support