Extensions for jack screws (K0924) (K0924.08032)

Extensions for jack screws (K0924) K0924.08032

Product Details:

Manufacturer part number: K0924.08032

Brand: KIPP

Price: 18.11

Delivery time: 4 Days


Technical Data:

A: 32 mm

D: 16 mm

B: 44 mm

C: 13 mm

E: M8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0924.08032

Part Number
K0924.08032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
Weight
(kg)

18.11 €

1 4 Days 32164413M8200.0454

Loading...

  1. 1

Basic information

Main material High carbon steel Item Riser Cylinder RoHS true

This page is Extensions for jack screws (K0924), part number K0924.08032.
You can find the detail information about specifications and dimensions on part number K0924.08032.

Variation of this product

Part Number
K0924.08040
K0924.08050
K0924.08065
K0924.08080
K0924.08100
K0924.10040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
Weight
(kg)

18.11 €

1 4 Days 40165213M8200.0553

19.24 €

1 4 Days 50166213M8200.0691

19.24 €

1 4 Days 65167713M8200.0937

20.72 €

1 4 Days 80169213M8200.1169

20.72 €

1 4 Days 1001611213M8200.1490

19.24 €

1 4 Days 40205417M10250.0881

Tech Support