Manufacturer part number: K0954.1814X20
Brand: KIPP
Price: 22.63 €
Delivery time: 4 Days
Slot width: 20 mm
L=Length: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0954.1814X20
Main material | High carbon steel | Surface finish body | hardened and bright | Form | B |
---|---|---|---|---|---|
B=Width(mm) | 14 | H=Height(mm) | 10 | H1(mm) | 4.9 |
L1(mm) | 18 | Item | T-Slot Key | Form definition | both sides |
Weight(kg) | 0.0400 | PL Edelstahl | false | RoHS | true |
This page is Slot guide nuts, Form B, double-sided (K0954), part number K0954.1814X20.
You can find the detail information about specifications and dimensions on part number K0954.1814X20.
Part Number |
---|
K0954.1814X18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Slot width (mm) | L=Length (mm) |
---|---|---|---|---|---|---|
27.95 € | 1 | 4 Days | 18 | 18 |