Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0960.1207550400
Main material | High carbon steel | Form | A | D1(mm) | 12 |
---|---|---|---|---|---|
Tightening torque max.(Nm) | 15 | Version 2 | foot without elongated hole | D=Diameter(mm) | 80 |
Form definition | without rotation lock | Retaining force F(kN) | 50 |
This page is UNILOCK 5-axis basic module system size 80 mm, foot without elongated hole (K0960), part number K0960.1207550400.
You can find the detail information about specifications and dimensions on part number K0960.1207550400.
Part Number |
---|
K0960.1210050400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Height (mm) | Weight (kg) |
---|---|---|---|---|---|---|
821.10 € | 1 | 4 Days | 100 | 4.6 |