Manufacturer part number: K0960.12125500
Brand: KIPP
Price: 1,007.40 €
Delivery time: 4 Days
D1: 12 mm
H=Height: 125 mm
L: - mm
D1=diameter: 12 mm
Weight: 6.8000 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0960.12125500
Main material | Mild steel | Surface finish body | oxidized | Form | A |
---|---|---|---|---|---|
Size | SYSTEM SIZE 80MM | Tightening torque max.(Nm) | 15 | Version 1 | UNILOCK |
Version 2 | foot with elongated hole | Item | 5-Axis Basic Module | D=Diameter(mm) | 80 |
Retraction force(kN) | 15 | Form definition | without rotation lock | Retaining force F(kN) | 50 |
PL Edelstahl | false | RoHS | false |
This page is UNILOCK 5-axis basic module system size 80 mm, foot with elongated hole (K0960), part number K0960.12125500.
You can find the detail information about specifications and dimensions on part number K0960.12125500.
Configure
Part Number |
---|
K0960.12150500 |
K0960.12175500 |
K0960.16125500 |
K0960.16150500 |
K0960.16175500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | H=Height (mm) | L (mm) | D1=diameter (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
1,048.80 € | 1 | 4 Days | 12 | 150 | - | 12 | 7.8000 | ||
1,092.50 € | 1 | 4 Days | - | 175 | 6 | 12 | 9.2600 | ||
1,007.40 € | 1 | 4 Days | - | 125 | 6 | 16 | 6.5500 | ||
1,048.80 € | 1 | 4 Days | - | 150 | 6 | 16 | 7.6000 | ||
1,082.15 € | 1 | 4 Days | - | 175 | 6 | 16 | 8.4500 |