UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm (K0962)

UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm (K0962)
· Basic element for large and heavy workpieces

· Can be flexibly adjusted to the workpiece

· Can be adapted to machine tables with grid holes or T-slots

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0962.23523505025

Part Number
K0962.23523505025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

688.85 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Mild steel Size SYSTEM SIZE 80MM B=Width(mm) 235
H=Height(mm) 50 L=Length(mm) 235 Version 1 for general clamping
Version 2 small version Fastening hole max. M24 Item 5-Axis Baseplate
Weight(kg) 15.3000 PL Edelstahl false RoHS false

Tech Support