Manufacturer part number: K0963.121250
Brand: KIPP
Price: 756.70 €
Delivery time: 4 Days
H: 125 mm
Weight: 4.625 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0963.121250
Main material | High carbon steel | Surface finish body | oxidized | Form | A |
---|---|---|---|---|---|
SW(mm) | 6 | Tightening torque max.(Nm) | 15 | Version 1 | UNILOCK |
Retraction force(kN) | 15 | Form definition | without rotation lock |
This page is UNILOCK 5-axis add-on clamping module size 80 mm (K0963), part number K0963.121250.
You can find the detail information about specifications and dimensions on part number K0963.121250.
Part Number |
---|
K0963.120750 |
K0963.121000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H (mm) | Weight (kg) |
---|---|---|---|---|---|---|
670.45 € | 1 | 4 Days | 75 | 2.64 | ||
706.10 € | 1 | 4 Days | 100 | 3.78 |