UNILOCK 5-axis reducer adapter size 80 mm (K0966) (K0966.502101)

UNILOCK 5-axis reducer adapter size 80 mm (K0966) K0966.502101

Product Details:

Manufacturer part number: K0966.502101

Brand: KIPP

Price: 389.85

Delivery time: 4 Days


Technical Data:

Form: B

H1: 25.5 mm

Form definition: Adjustment pin

Thread: M10X100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0966.502101

Part Number
K0966.502101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form H1
(mm)
Form definition Thread

389.85 €

1 4 Days B25.5Adjustment pinM10X100

Loading...

  1. 1

Basic information

Main material Tool steel, stainless Surface finish body hardened and ground Component material Mild steel
Surface finish component oxidiert Size SYSTEM SIZE 80MM H=Height(mm) 50
Version 1 UNILOCK Version 2 hard Item 5-Axis Reducer Adapter

This page is UNILOCK 5-axis reducer adapter size 80 mm (K0966), part number K0966.502101.
You can find the detail information about specifications and dimensions on part number K0966.502101.

Variation of this product

Part Number
K0966.501101
K0966.501121
K0966.502121
K0966.503101
K0966.503121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form H1
(mm)
Form definition Thread

354.20 €

1 4 Days A25.5Centring pinM10X100

354.20 €

1 4 Days A27.5Centring pinM12X100

389.85 €

1 4 Days B27.5Adjustment pinM12X100

347.30 €

1 4 Days C25.5Clamping pinM10X100

347.30 €

1 4 Days C27.5Clamping pinM12X100

Tech Support