UNILOCK 5-axis clamping bolts for fastening to workpieces size 80 mm (K0968) (K0968.16)

UNILOCK 5-axis clamping bolts for fastening to workpieces size 80 mm (K0968) K0968.16

Product Details:

Manufacturer part number: K0968.16

Brand: KIPP

Price: 103.16

Delivery time: 4 Days


Technical Data:

D1: 16 mm

D2: 21.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0968.16

Part Number
K0968.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1
(mm)
D2
(mm)

103.16 €

1 4 Days 1621.1

Loading...

  1. 1

Basic information

Main material Mild steel Form A Size SYSTEM SIZE 80MM
Version 1 UNILOCK Version 2 for fastening workpiece Item Clamping Bolt

This page is UNILOCK 5-axis clamping bolts for fastening to workpieces size 80 mm (K0968), part number K0968.16.
You can find the detail information about specifications and dimensions on part number K0968.16.

Variation of this product

Part Number
K0968.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1
(mm)
D2
(mm)

103.16 €

1 4 Days 1218.4

Tech Support