Adapter shafts (K0991) (K0991.060)

Adapter shafts (K0991) K0991.060

Product Details:

Manufacturer part number: K0991.060

Brand: KIPP

Price: 149.39

Delivery time: 4 Days


Technical Data:

A=Length: 56 mm

Weight: 0.3212 kg

L1=Length: 74 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0991.060

Part Number
K0991.060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length
(mm)
Weight
(kg)
L1=Length
(mm)

149.39 €

1 4 Days 560.321274

Loading...

  1. 1

Basic information

Main material High carbon steel Item Adapter Shaft D=Diameter(mm) 38
RoHS true

This page is Adapter shafts (K0991), part number K0991.060.
You can find the detail information about specifications and dimensions on part number K0991.060.

Variation of this product

Part Number
K0991.120
K0991.180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length
(mm)
Weight
(kg)
L1=Length
(mm)

202.93 €

1 4 Days 1160.8896134

212.04 €

1 4 Days 1761.4400194

Tech Support