Jaw plates with pins for pendulum jaw 5-axis clamping system compact (K1001)

Jaw plates with pins for pendulum jaw 5-axis clamping system compact (K1001)
· For clamping blanks

· Positive clamping without pre-embossing

· Hardened pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1001.0901
K1001.1251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins B=Jaw width
(mm)
Weight
(kg)

299.66 €

1 4 Days 6900.4200

346.15 €

1 4 Days 81250.4591

Loading...

  1. 1

Basic information

Main material Tool steel Version 1 with pins Item Jaw Plate
RoHS true

Tech Support