Jaw plates with pins for centre jaw 5-axis clamping system compact (K1002) (K1002.1251)

Jaw plates with pins for centre jaw 5-axis clamping system compact (K1002) K1002.1251

Product Details:

Manufacturer part number: K1002.1251

Brand: KIPP

Price: 391.00

Delivery time: 4 Days


Technical Data:

A: 96 mm

No. of pins: 8

B=Jaw width: 125 mm

Weight: 0.4587 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1002.1251

Part Number
K1002.1251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
No. of pins B=Jaw width
(mm)
Weight
(kg)

391.00 €

1 4 Days 9681250.4587

Loading...

  1. 1

Basic information

Main material Tool steel Version 1 with pins Item Jaw Plate
RoHS true

This page is Jaw plates with pins for centre jaw 5-axis clamping system compact (K1002), part number K1002.1251.
You can find the detail information about specifications and dimensions on part number K1002.1251.

Variation of this product

Part Number
K1002.0901
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
No. of pins B=Jaw width
(mm)
Weight
(kg)

321.06 €

1 4 Days 616900.3137

Tech Support