UNILOCK clamping station, 1x (K1009) (K1009.1000149199)

UNILOCK clamping station, 1x (K1009) K1009.1000149199

Product Details:

Manufacturer part number: K1009.1000149199

Brand: KIPP

Price: 1,484.65

Delivery time: 4 Days


Technical Data:

Form: A

Form definition: without rotation lock

Weight: 7.08 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1009.1000149199

Part Number
K1009.1000149199
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form definition Weight
(kg)

1,484.65 €

1 4 Days Awithout rotation lock7.08

Loading...

  1. 1

Basic information

Main material High carbon steel Component material Steel Version 1 UNILOCK
Version 2 1x Item Clamping Station

This page is UNILOCK clamping station, 1x (K1009), part number K1009.1000149199.
You can find the detail information about specifications and dimensions on part number K1009.1000149199.

Variation of this product

Part Number
K1009.10001491991
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Form definition Weight
(kg)

1,731.90 €

1 4 Days Bwith rotation lock7.2

Tech Support