UNILOCK 5-axis add-on module system size 50 mm (K1119)

UNILOCK 5-axis add-on module system size 50 mm (K1119)
· For raising basic modules and mounting bases

· Ideal for clamping small workpieces

· Extremely high repeat accuracy

· With rotation lock

· Hardened and ground contact faces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1119.0501

Part Number
K1119.0501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

502.55 €

1 4 Days

Loading...

  1. 1

Basic information

Form B H=Height(mm) 50 Tightening torque max.(Nm) 10
D=Diameter(mm) 50 Retraction force with turbo(kN) 10 Form definition with rotation lock

This page is UNILOCK 5-axis add-on module system size 50 mm (K1119), part number K1119.0501.
You can find the detail information about specifications and dimensions on part number K1119.0501.

Tech Support