Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1120.251081
Form | A | D1(mm) | 20 | D2(mm) | 12 |
---|---|---|---|---|---|
D3(mm) | 8.5 | H1(mm) | 12 | H2(mm) | 8.2 |
Version 1 | UNILOCK | D=Diameter(mm) | 50 | D4(mm) | 13.3 |
Thread | M8 |
This page is UNILOCK 5-axis reducer adapter system size 50 mm (K1120), part number K1120.251081.
You can find the detail information about specifications and dimensions on part number K1120.251081.
Part Number |
---|
K1120.501081 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Height (mm) |
---|---|---|---|---|---|
202.47 € | 1 | 4 Days | 50 |