UNILOCK clamping pin system size 50 mm (K1121)

UNILOCK clamping pin system size 50 mm (K1121)
· For clamping and positioning workpieces and fixtures

· Contact faces ground

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1121.125180510
K1121.225180510
K1121.325180510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Form definition

44.26 €

1 4 Days ACentring pin

55.38 €

1 4 Days BAdjustment pin

41.61 €

1 4 Days CClamping pin

Loading...

  1. 1

Basic information

D2(mm) 16.5 D3(mm) 9 H(mm) 5
H=Height(mm) 23.5 D=Diameter(mm) 18 Thread M10
T(mm) 5

Tech Support