Machinable jaws rectangular (K1169) (K1169.32040)

Machinable jaws rectangular (K1169) K1169.32040

Product Details:

Manufacturer part number: K1169.32040

Brand: KIPP

Price: 132.69

Delivery time: 4 Days


Technical Data:

A: 42 mm

B=Width: 50 mm

D: 5 mm

D1: 4.5 mm

D2: 7.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1169.32040

Part Number
K1169.32040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)
Tightening torque
(Nm)
B1=Width
(mm)
D5
(mm)
D6 Weight
(kg)
T
(mm)

132.69 €

1 4 Days 425054.57.474251040253.57.532M4x0.7M60.24815

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Component material Steel
Version 1 square Item Machinable Collet System D4(mm) M3x0.5
Component colour black oxidized RoHS true

This page is Machinable jaws rectangular (K1169), part number K1169.32040.
You can find the detail information about specifications and dimensions on part number K1169.32040.

Variation of this product

Part Number
K1169.32080
K1169.50050
K1169.50100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)
Tightening torque
(Nm)
B1=Width
(mm)
D5
(mm)
D6 Weight
(kg)
T
(mm)

159.23 €

1 4 Days 425054.57.774251080453.51432M4x0.7M80.46915

159.23 €

1 4 Days 627265.511.4116371550305.52650M5x0.8M100.69498

212.28 €

1 4 Days 627265.511.41163715100585.54650M5x0.8M121.35008

Tech Support