Extension shafts for workpiece stabiliser (K1186) (K1186.2750150)

Extension shafts for workpiece stabiliser (K1186) K1186.2750150

Product Details:

Manufacturer part number: K1186.2750150

Brand: KIPP

Price: 291.33

Delivery time: 4 Days


Technical Data:

Size: 50

D1: 40 mm

L=Length: 150 mm

D=Diameter: M27x2 mm

Weight: 1.040 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1186.2750150

Part Number
K1186.2750150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D1
(mm)
L=Length
(mm)
D=Diameter
(mm)
Weight
(kg)
RoHS

291.33 €

1 4 Days 5040150M27x21.040true

Loading...

  1. 1

Basic information

Main material Steel Version 1 for telescopic clamping unit Item Extension Shaft
PL Edelstahl false

This page is Extension shafts for workpiece stabiliser (K1186), part number K1186.2750150.
You can find the detail information about specifications and dimensions on part number K1186.2750150.

Variation of this product

Part Number
K1186.1625150
K1186.1625250
K1186.1625500
K1186.2750100
K1186.2750250
K1186.2750500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D1
(mm)
L=Length
(mm)
D=Diameter
(mm)
Weight
(kg)
RoHS

230.86 €

1 4 Days 2525150M16x1.50.416-

272.31 €

1 4 Days 2525250M16x1.50.697-

309.17 €

1 4 Days 2525500M16x1.51.300-

243.77 €

1 4 Days 5040100M27x20.726true

397.90 €

1 4 Days 5040250M27x21.623true

553.15 €

1 4 Days 5040500M27x23.120true

Tech Support