Manufacturer part number: K1188.50205087
Brand: KIPP
Price: 839.50 €
Delivery time: 4 Days
Size: 50
H: 78 mm
H1: 134 mm
H2: 181 mm
L: 205 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1188.50205087
Part Number
|
---|
K1188.50205087 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | H (mm) | H1 (mm) | H2 (mm) | L (mm) | L1 (mm) | L2 (mm) | B (mm) | Weight (kg) | Magnetic force (N) | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
839.50 € | 1 | 4 Days | 50 | 78 | 134 | 181 | 205 | 162 | 145 | 87 | 8.60 | 1960 | true |
Loading...
Version 1 | for telescopic clamping unit | Version 2 | Kipp | Item | Magnet |
---|---|---|---|---|---|
PL Edelstahl | false |
This page is Magnet for workpiece stabiliser (K1188), part number K1188.50205087.
You can find the detail information about specifications and dimensions on part number K1188.50205087.
Configure
Basic Attributes
Type
Size
H(mm)
H1(mm)
H2(mm)
L(mm)
L1(mm)
L2(mm)
B(mm)
Weight(kg)
Magnetic force(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1188.25161064 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | H (mm) | H1 (mm) | H2 (mm) | L (mm) | L1 (mm) | L2 (mm) | B (mm) | Weight (kg) | Magnetic force (N) | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
650.90 € | 1 | 4 Days | 25 | 60 | 102 | 133 | 161 | 122 | 92 | 64 | 3.73 | 1470 | - |