Fastening set for Zero Point Clamping Technology workpiece stabiliser (K1190) (Part Numbers - CAD Download)

Fastening set for Zero Point Clamping Technology workpiece stabiliser (K1190)
· Suitable for adapting to UNI lock zero-point clamping systems

· Interface with stabiliser via clamping ball with cup

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1190.2540
K1190.5040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size H1
(mm)
D=Ball diameter
(mm)
Weight
(kg)
RoHS

288.95 €

1 4 Days 25 mm3525.4--

340.08 €

1 4 Days 50 mm30500.8190true

Loading...

  1. 1

Basic information

Main material Steel D1(mm) 78 H=Height(mm) 10
Version 1 with zero-point locking pin Version 2 UNILOCK Item Fastening Set
PL Edelstahl false

Tech Support