Clamping balls with cup for workpiece stabiliser, Form A (K1193)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1193.125

Part Number
K1193.125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

97.14 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Form A Size 25
D2(mm) 29 D3(mm) 18 L(mm) 25
L1(mm) 12.2 Version 1 for telescopic clamping unit Version 2 with ball seat
D=Diameter(mm) 25.4 D1 M10 PL Edelstahl false

This page is Clamping balls with cup for workpiece stabiliser, Form A (K1193), part number K1193.125.
You can find the detail information about specifications and dimensions on part number K1193.125.

Tech Support