Clamping balls with cup for workpiece stabiliser, Form B (K1193) (K1193.250)

Clamping balls with cup for workpiece stabiliser, Form B (K1193) K1193.250

Product Details:

Manufacturer part number: K1193.250

Brand: KIPP

Price: 189.07

Delivery time: 4 Days


Technical Data:

Size: 50

D1=Thread: M16

D2: 49 mm

L: 30 mm

D=Ball diameter: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1193.250

Part Number
K1193.250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size D1=Thread D2
(mm)
L
(mm)
D=Ball diameter
(mm)
Weight
(kg)
L1=Thread length
(mm)
RoHS

189.07 €

1 4 Days 50M164930500.639020.5true

Loading...

  1. 1

Basic information

Main material Steel Form B Version 1 for telescopic clamping unit
Version 2 with ball seat Item Clamping Ball PL Edelstahl false

This page is Clamping balls with cup for workpiece stabiliser, Form B (K1193), part number K1193.250.
You can find the detail information about specifications and dimensions on part number K1193.250.

Variation of this product

Part Number
K1193.225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size D1=Thread D2
(mm)
L
(mm)
D=Ball diameter
(mm)
Weight
(kg)
L1=Thread length
(mm)
RoHS

74.76 €

1 4 Days 25M10292525.4-11-

Tech Support