Adjustable heel supports for clamp strap assembly (K1204) (K1204.1249)

Adjustable heel supports for clamp strap assembly (K1204) K1204.1249

Product Details:

Manufacturer part number: K1204.1249

Brand: KIPP

Price: 33.68

Delivery time: 4 Days


Technical Data:

D2: M5 mm

D3: 36 mm

H2: 10 mm

H3: 16 mm

L: 54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1204.1249

Part Number
K1204.1249
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2
(mm)
D3
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
B
(mm)
D=Bore
(mm)
D1 Weight
(kg)
Clamping range H
(mm)
H1=Thread length
(mm)

33.68 €

1 4 Days M536101654354217M120.349010-3749

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body galvanized Component material High carbon steel
Version 1 for clamp straps Item Support Extension RoHS true

This page is Adjustable heel supports for clamp strap assembly (K1204), part number K1204.1249.
You can find the detail information about specifications and dimensions on part number K1204.1249.

Variation of this product

Part Number
K1204.1039
K1204.1294
K1204.1655
K1204.1690
K1204.20109
K1204.2069
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2
(mm)
D3
(mm)
H2
(mm)
H3
(mm)
L
(mm)
L1
(mm)
B
(mm)
D=Bore
(mm)
D1 Weight
(kg)
Clamping range H
(mm)
H1=Thread length
(mm)

21.98 €

1 4 Days M53081044303013M100.15208-3039

40.99 €

1 4 Days M536101654354217M120.379110-8094

42.45 €

1 4 Days M542132060405021M160.571113-4155

49.78 €

1 4 Days M542132060405021M160.617313-7390

76.15 €

1 4 Days M650162570505025M201.003016-91109

60.04 €

1 4 Days M650162570505025M200.929916-5269

Tech Support