Power clamp (K1205) (K1205.210065)

Power clamp (K1205) K1205.210065

Product Details:

Manufacturer part number: K1205.210065

Brand: KIPP

Price: 204.39

Delivery time: 4 Days


Technical Data:

Slot width: 12 mm

B1: 13 mm

D1: - mm

D2: M12 mm

D3=Thread: M6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1205.210065

Part Number
K1205.210065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B1
(mm)
D1
(mm)
D2
(mm)
D3=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
D=Gewinde A max.
(mm)
A min.
(mm)
Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
Version 1 B=Length/Width
(mm)
Weight
(kg)
L=Length/Width
(mm)
L3=Length
(mm)
PL Edelstahl

204.39 €

1 4 Days 1213-M12M630585-3811-M1050155035short450.80526547.5false

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour black Surface finish body galvanized
Version 2 single Item Power Clamp RoHS true

This page is Power clamp (K1205), part number K1205.210065.
You can find the detail information about specifications and dimensions on part number K1205.210065.

Variation of this product

Part Number
K1205.116135
K1205.116155
K1205.120175
K1205.212065
K1205.212095
K1205.216110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
B1
(mm)
D1
(mm)
D2
(mm)
D3=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L1
(mm)
L2
(mm)
D=Gewinde A max.
(mm)
A min.
(mm)
Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
Version 1 B=Length/Width
(mm)
Weight
(kg)
L=Length/Width
(mm)
L3=Length
(mm)
PL Edelstahl

316.30 €

1 4 Days 181817M16M836856-681628M1611416100150long542.3140135115-

336.51 €

1 4 Days 182017M20M8421055-801632M1613416220150long603.2650155131-

448.50 €

1 4 Days 222521M24M10521257-881936M2016519220200long756.3000175146.5-

204.39 €

1 4 Days 1413-M12M630585-3811-M1250155040short450.82556547.5false

278.25 €

1 4 Days 141813M16M836786-501220M12821212070short541.60009576-

322.24 €

1 4 Days 182017M20M842926-501526M169515150150short602.346011087-

Tech Support