Toggle clamps, Steel, black, vertical with horizontal foot and adjustable clamping spindle, Form C, large (K2066) (Part Numbers - CAD Download)

Toggle clamps, Steel, black, vertical with horizontal foot and adjustable clamping spindle, Form C, large (K2066)
· Black surface

· Prevents reflections

· For the optical metrology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2066.002600

Part Number
K2066.002600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.84 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Component material Plastic
Component colour black Form C Version 2 horizontal foot
Opening angle of handle 70° Opening angle of holding arm 90° Hand force FH(N) 150
F2=Retaining force(N) 2600 Retaining force F1(N) 1000 Clamping force F3(N) 800
Clamping force F4(N) 1600 A(mm) 19 A1(mm) 35
B(mm) 32 B1(mm) 47 B2(mm) 14.9
B3(mm) 8.9 B5(mm) 3 C(mm) 32
C1(mm) 17.5 D(mm) 7.1 H(mm) 178
L=Length(mm) 110 L1(mm) 75 L2(mm) 50.1
M=Clamping spindle M8x50 Main colour black Version 1 for measurement technology
Item Toggle Clamp Form definition large Grip type toggle clamp vertical
Product type adjustable clamping spindle Weight(kg) 0.4262 PL Edelstahl false
RoHS true

This page is Toggle clamps, Steel, black, vertical with horizontal foot and adjustable clamping spindle, Form C, large (K2066), part number K2066.002600.
You can find the detail information about specifications and dimensions on part number K2066.002600.

Tech Support