Tombstones double-sided without grid holes (K0803) (K0803.0063251)

Tombstones double-sided without grid holes (K0803) K0803.0063251

Product Details:

Manufacturer part number: K0803.0063251

Brand: KIPP

Price: 5,380.85

Delivery time: 4 Days


Technical Data:

A: 803 mm

B1: 800 mm

C: 100 mm

D: 251±0.2 mm

E: 315 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0803.0063251

Part Number
K0803.0063251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B1
(mm)
C
(mm)
D
(mm)
E
(mm)
E1
(mm)
G H
(mm)
Weight
(kg)

5,380.85 €

1 4 Days 803800100251±0.2315125.5±0.22555537

Loading...

  1. 1

Basic information

Main material Grey cast iron Version without grid holes

This page is Tombstones double-sided without grid holes (K0803), part number K0803.0063251.
You can find the detail information about specifications and dimensions on part number K0803.0063251.

Variation of this product

Part Number
K0803.0040151
K0803.0050201
K0803.008030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B1
(mm)
C
(mm)
D
(mm)
E
(mm)
E1
(mm)
G H
(mm)
Weight
(kg)

2,737.00 €

1 4 Days 55355055151±0.220075.5±0.22050202

4,808.15 €

1 4 Days 65365075201±0.2250101.5±0.22050317

7,218.55 €

1 4 Days 803800135301±0.2400150.5±0.22560726

Tech Support