Tooling plates (K0800) (K0800.006080)

Tooling plates (K0800) K0800.006080

Product Details:

Manufacturer part number: K0800.006080

Brand: KIPP

Price: 1,423.47

Delivery time: 4 Days


Technical Data:

Version: without grid holes

Thread A: -

Reamed hole A: -

Number of grid holes: -

Weight: 184 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0800.006080

Part Number
K0800.006080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Thread A Reamed hole A Number of grid holes Weight
(kg)

1,423.47 €

1 4 Days without grid holes---184

Loading...

  1. 1

This page is Tooling plates (K0800), part number K0800.006080.
You can find the detail information about specifications and dimensions on part number K0800.006080.

Variation of this product

Part Number
K0800.165060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version Thread A Reamed hole A Number of grid holes Weight
(kg)

1,547.67 €

1 4 Days with grid holesM1616 F7120105

Tech Support