Angle plates without T-slots, grey cast iron (K1451) (K1451.200250)

Angle plates without T-slots, grey cast iron (K1451) K1451.200250

Product Details:

Manufacturer part number: K1451.200250

Brand: KIPP

Price: 327.00

Delivery time: 4 Days


Technical Data:

H: 250 mm

L: 200 mm

L1: 120 mm

B: 125 mm

S: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1451.200250

Part Number
K1451.200250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
L
(mm)
L1
(mm)
B
(mm)
S
(mm)
S1
(mm)
X
(mm)

327.00 €

1 4 Days 250200120125301515

Loading...

  1. 1

Basic information

Main material grey cast iron Version 1 without slot

This page is Angle plates without T-slots, grey cast iron (K1451), part number K1451.200250.
You can find the detail information about specifications and dimensions on part number K1451.200250.

Variation of this product

Part Number
K1451.100125
K1451.125160
K1451.250300
K1451.320370
K1451.400450
K1451.500550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
H
(mm)
L
(mm)
L1
(mm)
B
(mm)
S
(mm)
S1
(mm)
X
(mm)

151.64 €

1 4 Days 12510040100201010

192.68 €

1 4 Days 160125100100201010

625.60 €

1 4 Days 300250200150402020

1,572.05 €

1 4 Days 370320280200502525

2,195.35 €

1 4 Days 450400280265603030

3,422.40 €

1 4 Days 550500360315703535

Tech Support