UNILOCK 5-axis basic module system size 138 mm (K1419)

UNILOCK 5-axis basic module system size 138 mm (K1419)
· Zero point clamping system

· For clamping large and heavy workpieces

· Manual actuation

· Extremely high repeat accuracy

· 5-side machining without interfering edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1419.1380750

Part Number
K1419.1380750
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,727.30 €

1 4 Days

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body oxidised Version 1 UNILOCK
Form A Form-Type without rotation lock H(mm) 75
SW(mm) 8 Tightening torque max.(Nm) 30

This page is UNILOCK 5-axis basic module system size 138 mm (K1419), part number K1419.1380750.
You can find the detail information about specifications and dimensions on part number K1419.1380750.

Tech Support