Jaw pins (K0946) (K0946.05000)

Jaw pins (K0946) K0946.05000

Product Details:

Manufacturer part number: K0946.05000

Brand: KIPP

Price: 9.74

Delivery time: 4 Days


Technical Data:

Application: material over 1000 N/mm² tensile strength

Version 1: flattened

D1=Outside diameter: 7.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0946.05000

Part Number
K0946.05000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Version 1 D1=Outside diameter
(mm)

9.74 €

1 4 Days material over 1000 N/mm² tensile strengthflattened7.5

Loading...

  1. 1

Basic information

Main material Tool steel

This page is Jaw pins (K0946), part number K0946.05000.
You can find the detail information about specifications and dimensions on part number K0946.05000.

Variation of this product

Part Number
K0946.05400
K0946.05600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Version 1 D1=Outside diameter
(mm)

9.74 €

1 4 Days material up to approx. 1000 N/mm² tensile strengthcup point4

9.74 €

1 4 Days material up to approx. 1000 N/mm² tensile strengthcup point6

Tech Support