Jaw plates smooth carbide-coated (K1557) (K1557.0900)

Jaw plates smooth carbide-coated (K1557) K1557.0900

Product Details:

Manufacturer part number: K1557.0900

Brand: KIPP

Price: 131.10

Delivery time: 4 Days


Technical Data:

B=Width: 90 mm

S=Thickness: 8 mm

Weight: - kg

PL Edelstahl: false

RoHS: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1557.0900

Part Number
K1557.0900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
S=Thickness
(mm)
Weight
(kg)
PL Edelstahl RoHS

131.10 €

1 4 Days 908-false-

Loading...

  1. 1

Basic information

Main material Tool steel H=Height(mm) 35 Version 1 smooth carbide-coated
Item Jaw Plate

This page is Jaw plates smooth carbide-coated (K1557), part number K1557.0900.
You can find the detail information about specifications and dimensions on part number K1557.0900.

Variation of this product

Part Number
K1557.1250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
S=Thickness
(mm)
Weight
(kg)
PL Edelstahl RoHS

156.07 €

1 4 Days 1258.50.1567-true

Tech Support