Risers for power clamp (K1206) (K1206.020080)

Risers for power clamp (K1206) K1206.020080

Product Details:

Manufacturer part number: K1206.020080

Brand: KIPP

Price: 248.53

Delivery time: 4 Days


Technical Data:

Surface finish body: galvanized

Slot width: 22 mm

H=Height: 80 mm

L1: 19 mm

L2: 165 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1206.020080

Part Number
K1206.020080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Slot width
(mm)
H=Height
(mm)
L1
(mm)
L2
(mm)
D=Gewinde Version 2 B=Length/Width
(mm)
D1 Weight
(kg)
L=Length/Width
(mm)
PL Edelstahl

248.53 €

1 4 Days galvanized228019165M20long58M105.2480175-

Loading...

  1. 1

Basic information

Main material High carbon steel Main colour black Version 1 for power clamp
Item Riser RoHS true

This page is Risers for power clamp (K1206), part number K1206.020080.
You can find the detail information about specifications and dimensions on part number K1206.020080.

Variation of this product

Part Number
K1206.012060
K1206.016070
K1206.110035
K1206.112035
K1206.112060
K1206.116070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface finish body Slot width
(mm)
H=Height
(mm)
L1
(mm)
L2
(mm)
D=Gewinde Version 2 B=Length/Width
(mm)
D1 Weight
(kg)
L=Length/Width
(mm)
PL Edelstahl

155.24 €

1 4 Days galvanized146012127M12long45M82.2870135-

184.53 €

1 4 Days galvanized187016145M16long48M83.3900155-

151.57 €

1 4 Days -12351258.5M10short36M60.593065false

151.57 €

1 4 Days -14351258.5M12short36M60.618965false

147.91 €

1 4 Days galvanized14601288M12short44.5M81.572095-

177.20 €

1 4 Days galvanized187016100M16short47.5M82.3620110-

Tech Support